How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | H: | 0.53 in |
| V: | 1.94 in | U: | 0.75 in |
| LL: | 2.12 in | Center Distance (in): | 2.625 in |
| AB: | 4.32 | I: | 4.34 in |
| G: | 1.94 | AF: | 0.19 |
| BE: | 0.38 in | BD: | 5.88 |
| LM: | 8.32 | AA: | 9.38 |
| AJ: | 5.88 | P: | 1.88 in |
| AE2: | 0.56 | T: | 1 |
| D: | 2.94 | BF: | 0.41 |
| L: | 6.07 in | AG: | 4.65 |
Technical Specifications
| Output Shaft: | Hollow Bore | Product Line: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Bore Code: | 16 |
| Reducer: | Worm - Right Angle | Output RPM: | 175 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 3.9 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.625 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Ratio: | 10:1 | Output Diameter (in): | 1 in |
| Ratio Range: | 10:1 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Output Key: | 1/4 X 2.50 |
| Assembly: | YFC-2 | Series Code: | OE |
| Input Diameter (in): | 0.75 in | Model Code: | 26YFC |
| Output Shaft Assembly Code: | 2 | Series: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 56C | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

