How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | D: | 2.94 |
| AJ: | 5.88 | I: | 4.34 in |
| BE: | 0.38 in | H: | 0.53 in |
| Center Distance (in): | 2.625 in | V: | 1.94 in |
| G: | 1.94 | AK: | 4.5 |
| BD: | 5.88 | AB: | 4.32 |
| LM: | 8.32 | L: | 6.07 in |
| T: | 1 | P: | 1.88 in |
| U: | 0.75 in | BF: | 0.41 |
| AA: | 9.38 | AE2: | 0.56 |
| LL: | 2.12 in | AG: | 4.65 |
Technical Specifications
| Motor Frame Size: | 56C | Output Diameter (in): | 1 in |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.75 in |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Bore Code: | 16 |
| Product Type: | Right Angle | Series: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Ratio: | 10:1 |
| Assembly: | YFC-2 | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Output RPM: | 175 |
| Model Code: | 26YFC | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.625 | Ratio Range: | 10:1 |
| Input HP @ 1750 RPM: | 3.9 | Housing Material: | Cast Iron |
| Product Line: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

