How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | LM: | 8.32 |
| V: | 1.94 in | T: | 1 |
| AG: | 4.65 | I: | 4.34 in |
| AF: | 0.19 | D: | 2.94 |
| P: | 1.88 in | L: | 6.07 in |
| AJ: | 5.88 | AE2: | 0.56 |
| BE: | 0.38 in | Center Distance (in): | 2.625 in |
| BF: | 0.41 | G: | 1.94 |
| AA: | 9.38 | U: | 0.75 in |
| LL: | 2.12 in | AB: | 4.32 |
| AK: | 4.5 | BD: | 5.88 |
Technical Specifications
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Series: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.625 | Input RPM: | 1,750 |
| Output RPM: | 17.5 | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1 in |
| Ratio: | 100:1 | Ratio Range: | 100:1 to 250:1 |
| Output Key: | 1/4 X 2.50 | Product Line: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Assembly: | YFC-2 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 2 |
| Model Code: | 26YFC | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.386 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Bore Code: | 16 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 851 in/lbs |

