How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | V: | 1.94 in |
| AK: | 4.5 | D: | 2.94 |
| T: | 1 | I: | 4.34 in |
| BD: | 5.88 | Center Distance (in): | 2.625 in |
| P: | 1.88 in | AB: | 4.32 |
| H: | 0.53 in | U: | 0.75 in |
| AE2: | 0.56 | L: | 6.07 in |
| AJ: | 5.88 | G: | 1.94 |
| AF: | 0.19 | LL: | 2.12 in |
| BF: | 0.41 | LM: | 8.32 |
| AA: | 9.38 | BE: | 0.38 in |
Technical Specifications
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 2.92 | Series: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1 in | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.75 in | Ratio Range: | 15:1 |
| Series Code: | OE | Ratio: | 15:1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.625 | Input Style: | Flexible Coupling Input |
| Bore Code: | 16 | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 117 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Model Code: | 26YFC |
| Product Line: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

