How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.32 | BF: | 0.41 |
| AE2: | 0.56 | D: | 2.94 |
| BE: | 0.38 in | LL: | 2.12 in |
| T: | 1 | P: | 1.88 in |
| I: | 4.34 in | AK: | 4.5 |
| AA: | 9.38 | Center Distance (in): | 2.625 in |
| AG: | 4.65 | AF: | 0.19 |
| H: | 0.53 in | AB: | 4.32 |
| BD: | 5.88 | G: | 1.94 |
| L: | 6.07 in | U: | 0.75 in |
| AJ: | 5.88 | V: | 1.94 in |
Technical Specifications
| Model Code: | 26YFC | Assembly: | YFC-2 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Series: | OE Series- Worm Gear Reducer |
| Bore Code: | 16 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.75 in |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Center Distance (in): | 2.625 | Input HP @ 1750 RPM: | 2.92 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 15:1 |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Ratio: | 15:1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1 in | Output RPM: | 117 |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

