How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | H: | 0.53 in |
| BE: | 0.38 in | T: | 1 |
| AJ: | 5.88 | V: | 1.94 in |
| BD: | 5.88 | G: | 1.94 |
| AF: | 0.19 | AA: | 9.38 |
| D: | 2.94 | BF: | 0.41 |
| LM: | 8.32 | LL: | 2.12 in |
| AE2: | 0.56 | U: | 0.75 in |
| Center Distance (in): | 2.625 in | P: | 1.88 in |
| AG: | 4.65 | AB: | 4.32 |
| AK: | 4.5 | L: | 6.07 in |
Technical Specifications
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Ratio: | 20:1 | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 56C | Model Code: | 26YFC |
| Center Distance (in): | 2.625 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| Output Diameter (in): | 1 in | Output RPM: | 87.5 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 20:1 | Product Line: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.37 |
| Bore Code: | 16 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Assembly: | YFC-2 |
| Series Code: | OE | Series: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

