How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | AG: | 4.65 |
| I: | 4.34 in | P: | 1.88 in |
| BD: | 5.88 | AJ: | 5.88 |
| LM: | 8.32 | T: | 1 |
| H: | 0.53 in | Center Distance (in): | 2.625 in |
| L: | 6.07 in | BF: | 0.41 |
| BE: | 0.38 in | V: | 1.94 in |
| AF: | 0.19 | AA: | 9.38 |
| U: | 0.75 in | G: | 1.94 |
| D: | 2.94 | AE2: | 0.56 |
| LL: | 2.12 in | AK: | 4.5 |
Technical Specifications
| Product Type: | Right Angle | Input Diameter (in): | 0.75 in |
| Service Factor: | 1 | Output RPM: | 87.5 |
| Input RPM: | 1,750 | Assembly: | YFC-2 |
| Series: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1 in |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Gear Type: | Worm | Ratio Range: | 20:1 |
| Series Code: | OE | Output Key: | 1/4 X 2.50 |
| Model Code: | 26YFC | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 2.625 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Product Line: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 2.37 |
| Input Style: | Flexible Coupling Input | Ratio: | 20:1 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Bore Code: | 16 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

