How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | G: | 1.94 |
| U: | 0.75 in | V: | 1.94 in |
| D: | 2.94 | H: | 0.53 in |
| BD: | 5.88 | AJ: | 5.88 |
| BF: | 0.41 | AE2: | 0.56 |
| AA: | 9.38 | L: | 6.07 in |
| P: | 1.88 in | AK: | 4.5 |
| BE: | 0.38 in | T: | 1 |
| LM: | 8.32 | Center Distance (in): | 2.625 in |
| AB: | 4.32 | LL: | 2.12 in |
| AG: | 4.65 | I: | 4.34 in |
Technical Specifications
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Output RPM: | 70 | Product Line: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.75 in | Series Code: | OE |
| Output Key: | 1/4 X 2.50 | Series: | OE Series- Worm Gear Reducer |
| Ratio Range: | 25:1 | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.95 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1 in | Center Distance (in): | 2.625 |
| Model Code: | 26YFC | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Ratio: | 25:1 | Bore Code: | 16 |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

