Grove Gear 26YFC-2-1.000-56C-40-L1
Part #:26YFC-2-1.000-56C-40-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | BE: | 0.38 in |
| G: | 1.94 | D: | 2.94 |
| AJ: | 5.88 | BD: | 5.88 |
| I: | 4.34 in | LM: | 8.32 |
| AB: | 4.32 | LL: | 2.12 in |
| L: | 6.07 in | P: | 1.88 in |
| AG: | 4.65 | Center Distance (in): | 2.625 in |
| AE2: | 0.56 | T: | 1 |
| AA: | 9.38 | H: | 0.53 in |
| AF: | 0.19 | BF: | 0.41 |
| U: | 0.75 in | AK: | 4.5 |
Technical Specifications
| Ratio: | 40:1 | Shaft Seal Material: | Viton |
| Series: | OE Series- Worm Gear Reducer | Output RPM: | 43.8 |
| Product Line: | OE Series- Worm Gear Reducer | Assembly: | YFC-2 |
| Bore Code: | 16 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.50 | Series Code: | OE |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1 in |
| Input RPM: | 1,750 | Ratio Range: | 40:1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | 26YFC |
| Input Diameter (in): | 0.75 in | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.34 |
| Service Factor: | 1 | Center Distance (in): | 2.625 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

