Grove Gear 26YFC-2-1.000-56C-40-L4
Part #:26YFC-2-1.000-56C-40-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | AF: | 0.19 |
| T: | 1 | BE: | 0.38 in |
| BD: | 5.88 | V: | 1.94 in |
| H: | 0.53 in | LL: | 2.12 in |
| AE2: | 0.56 | D: | 2.94 |
| AJ: | 5.88 | BF: | 0.41 |
| AB: | 4.32 | AG: | 4.65 |
| AK: | 4.5 | LM: | 8.32 |
| AA: | 9.38 | G: | 1.94 |
| L: | 6.07 in | Center Distance (in): | 2.625 in |
| P: | 1.88 in | I: | 4.34 in |
Technical Specifications
| Model Code: | 26YFC | Center Distance (in): | 2.625 |
| Input Diameter (in): | 0.75 in | Input HP @ 1750 RPM: | 1.34 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Assembly: | YFC-2 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 40:1 | Product Line: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Output RPM: | 43.8 |
| Bore Code: | 16 | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Ratio: | 40:1 |
| Series: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1 in |
| Series Code: | OE | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

