How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | BF: | 0.41 |
| AA: | 9.38 | AJ: | 5.88 |
| AB: | 4.32 | Center Distance (in): | 2.625 in |
| V: | 1.94 in | G: | 1.94 |
| P: | 1.88 in | L: | 6.07 in |
| I: | 4.34 in | LM: | 8.32 |
| H: | 0.53 in | D: | 2.94 |
| LL: | 2.12 in | AE2: | 0.56 |
| U: | 0.75 in | T: | 1 |
| BE: | 0.38 in | AK: | 4.5 |
| AG: | 4.65 | AF: | 0.19 |
Technical Specifications
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Output RPM: | 339 | Ratio Range: | 5:1 |
| Series: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1 in |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 4.8 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Model Code: | 26YFC |
| Service Factor: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Center Distance (in): | 2.625 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Bore Code: | 16 |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Ratio: | 5:1 |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| Overhung Load Rating (Output Shaft(lb)): | 847 lb | Output Torque Rating (in-lb): | 836 in/lbs |

