How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | G: | 1.94 |
| BE: | 0.38 in | V: | 1.94 in |
| AK: | 4.5 | AE2: | 0.56 |
| D: | 2.94 | P: | 1.88 in |
| L: | 6.07 in | H: | 0.53 in |
| LL: | 2.12 in | U: | 0.75 in |
| AF: | 0.19 | T: | 1 |
| LM: | 8.32 | AJ: | 5.88 |
| Center Distance (in): | 2.625 in | I: | 4.34 in |
| BD: | 5.88 | AA: | 9.38 |
| AG: | 4.65 | AB: | 4.32 |
Technical Specifications
| Assembly: | YFC-2 | Series: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Product Line: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| Model Code: | 26YFC | Motor Frame Size: | 56C |
| Output RPM: | 339 | Output Shaft Direction: | 2 |
| Ratio Range: | 5:1 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Service Factor: | 1 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Diameter (in): | 1 in | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Ratio: | 5:1 |
| Input HP @ 1750 RPM: | 4.8 | Bore Code: | 16 |
| Housing Material: | Cast Iron | Center Distance (in): | 2.625 |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

