How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AJ: | 5.88 |
| AB: | 4.32 | H: | 0.53 in |
| AG: | 4.65 | LL: | 2.12 in |
| U: | 0.75 in | LM: | 8.32 |
| D: | 2.94 | V: | 1.94 in |
| BE: | 0.38 in | AA: | 9.38 |
| Center Distance (in): | 2.625 in | T: | 1 |
| L: | 6.07 in | AE2: | 0.56 |
| BD: | 5.88 | AK: | 4.5 |
| P: | 1.88 in | I: | 4.34 in |
| BF: | 0.41 | G: | 1.94 |
Technical Specifications
| Input Diameter (in): | 0.75 in | Output RPM: | 35 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.08 | Input RPM: | 1,750 |
| Output Diameter (in): | 1 in | Shaft Seal Material: | Viton |
| Bore Code: | 16 | Ratio: | 50:1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Model Code: | 26YFC |
| Service Factor: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Ratio Range: | 50:1 | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Series Code: | OE | Center Distance (in): | 2.625 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series- Worm Gear Reducer |
| Output Key: | 1/4 X 2.50 | Assembly: | YFC-2 |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

