How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AE2: | 0.56 |
| AA: | 9.38 | H: | 0.53 in |
| L: | 6.07 in | AF: | 0.19 |
| LM: | 8.32 | I: | 4.34 in |
| G: | 1.94 | LL: | 2.12 in |
| BE: | 0.38 in | AG: | 4.65 |
| V: | 1.94 in | AK: | 4.5 |
| P: | 1.88 in | BD: | 5.88 |
| Center Distance (in): | 2.625 in | U: | 0.75 in |
| AJ: | 5.88 | T: | 1 |
| AB: | 4.32 | D: | 2.94 |
Technical Specifications
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Ratio Range: | 50:1 |
| Series: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Ratio: | 50:1 | Output Diameter (in): | 1 in |
| Service Factor: | 1 | Input Diameter (in): | 0.75 in |
| Bore Code: | 16 | Model Code: | 26YFC |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/4 X 2.50 |
| Center Distance (in): | 2.625 | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Output RPM: | 35 |
| Series Code: | OE | Product Line: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 1.08 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

