How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BF: | 0.41 |
| Center Distance (in): | 2.625 in | BD: | 5.88 |
| D: | 2.94 | AK: | 4.5 |
| G: | 1.94 | I: | 4.34 in |
| AE2: | 0.56 | AA: | 9.38 |
| AF: | 0.19 | AB: | 4.32 |
| P: | 1.88 in | V: | 1.94 in |
| LM: | 8.32 | H: | 0.53 in |
| T: | 1 | AJ: | 5.88 |
| U: | 0.75 in | L: | 6.07 in |
| LL: | 2.12 in | AG: | 4.65 |
Technical Specifications
| Series Code: | OE | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 4.27 | Product Line: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output Diameter (in): | 1 in |
| Model Code: | 26YFC | Input Diameter (in): | 0.75 in |
| Bore Code: | 16 | Center Distance (in): | 2.625 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Ratio: | 7.5:1 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Series: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-2 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Ratio Range: | 7.5:1 |
| Output Shaft Direction: | 2 | Output RPM: | 233 |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

