How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | G: | 1.94 |
| D: | 2.94 | U: | 0.75 in |
| AK: | 4.5 | L: | 6.07 in |
| AG: | 4.65 | LM: | 8.32 |
| AB: | 4.32 | LL: | 2.12 in |
| AJ: | 5.88 | I: | 4.34 in |
| BD: | 5.88 | V: | 1.94 in |
| T: | 1 | AF: | 0.19 |
| Center Distance (in): | 2.625 in | BF: | 0.41 |
| H: | 0.53 in | AA: | 9.38 |
| BE: | 0.38 in | AE2: | 0.56 |
Technical Specifications
| Ratio Range: | 7.5:1 | Gear Type: | Worm |
| Bore Code: | 16 | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Model Code: | 26YFC |
| Product Type: | Right Angle | Ratio: | 7.5:1 |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 4.27 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Assembly: | YFC-2 |
| Input Diameter (in): | 0.75 in | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Series: | OE Series- Worm Gear Reducer | Product Line: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1 in | Center Distance (in): | 2.625 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 233 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

