How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | LM: | 8.32 |
| AE2: | 0.56 | BD: | 5.88 |
| LL: | 2.12 in | D: | 2.94 |
| AG: | 4.65 | P: | 1.88 in |
| Center Distance (in): | 2.625 in | T: | 1 |
| I: | 4.34 in | BF: | 0.41 |
| AK: | 4.5 | H: | 0.53 in |
| BE: | 0.38 in | G: | 1.94 |
| AA: | 9.38 | V: | 1.94 in |
| AJ: | 5.88 | AB: | 4.32 |
| U: | 0.75 in | L: | 6.07 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 2.625 |
| Ratio: | 80:1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Model Code: | 26YFC |
| Series: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Series Code: | OE |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Motor Frame Size: | 56C | Output Shaft Direction: | 2 |
| Output RPM: | 21.9 | Product Type: | Right Angle |
| Ratio Range: | 80:1 | Bore Code: | 16 |
| Input HP @ 1750 RPM: | 0.577 | Housing Material: | Cast Iron |
| Product Line: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1 in |
| Input Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

