How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AJ: | 5.88 |
| T: | 1.125 | AB: | 4.32 |
| LM: | 8.32 | L: | 6.07 in |
| AK: | 4.5 | D: | 2.94 |
| Center Distance (in): | 2.625 in | BE: | 0.38 in |
| AF: | 0.19 | P: | 1.88 in |
| G: | 1.94 | AE2: | 0.56 |
| I: | 4.34 in | H: | 0.53 in |
| LL: | 2.12 in | BD: | 5.88 |
| AA: | 9.38 | U: | 0.75 in |
| BF: | 0.41 | AG: | 4.65 |
Technical Specifications
| Model Code: | 26YFC | Input Diameter (in): | 0.75 in |
| Ratio Range: | 10:1 | Product Line: | OE Series- Worm Gear Reducer |
| Bore Code: | 18 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.125 in | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 2.625 | Series Code: | OE |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Series: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 3.9 | Input Style: | Flexible Coupling Input |
| Output RPM: | 175 | Output Shaft: | Hollow Bore |
| Ratio: | 10:1 | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

