How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | U: | 0.75 in |
| L: | 6.07 in | H: | 0.53 in |
| D: | 2.94 | AF: | 0.19 |
| Center Distance (in): | 2.625 in | AK: | 4.5 |
| BE: | 0.38 in | LL: | 2.12 in |
| AA: | 9.38 | AJ: | 5.88 |
| AB: | 4.32 | G: | 1.94 |
| AG: | 4.65 | I: | 4.34 in |
| LM: | 8.32 | T: | 1.125 |
| V: | 1.94 in | AE2: | 0.56 |
| P: | 1.88 in | BD: | 5.88 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Assembly: | YFC-2 | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Input Diameter (in): | 0.75 in |
| Model Code: | 26YFC | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.125 in |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Series Code: | OE | Output RPM: | 175 |
| Center Distance (in): | 2.625 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Ratio: | 10:1 |
| Bore Code: | 18 | Product Line: | OE Series- Worm Gear Reducer |
| Ratio Range: | 10:1 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 3.9 |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

