How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | U: | 0.75 in |
| AA: | 9.38 | AK: | 4.5 |
| AF: | 0.19 | BE: | 0.38 in |
| V: | 1.94 in | L: | 6.07 in |
| G: | 1.94 | AB: | 4.32 |
| BF: | 0.41 | AJ: | 5.88 |
| T: | 1.125 | Center Distance (in): | 2.625 in |
| H: | 0.53 in | P: | 1.88 in |
| I: | 4.34 in | BD: | 5.88 |
| LL: | 2.12 in | AG: | 4.65 |
| LM: | 8.32 | D: | 2.94 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 2.625 | Ratio: | 100:1 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Output RPM: | 17.5 |
| Input HP @ 1750 RPM: | 0.386 | Series Code: | OE |
| Model Code: | 26YFC | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Series: | OE Series- Worm Gear Reducer |
| Ratio Range: | 100:1 to 250:1 | Output Diameter (in): | 1.125 in |
| Product Type: | Right Angle | Bore Code: | 18 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 851 in/lbs |

