How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | LL: | 2.12 in |
| AF: | 0.19 | AG: | 4.65 |
| BE: | 0.38 in | LM: | 8.32 |
| H: | 0.53 in | AE2: | 0.56 |
| P: | 1.88 in | Center Distance (in): | 2.625 in |
| BD: | 5.88 | AA: | 9.38 |
| AK: | 4.5 | D: | 2.94 |
| V: | 1.94 in | T: | 1.125 |
| AB: | 4.32 | AJ: | 5.88 |
| BF: | 0.41 | L: | 6.07 in |
| G: | 1.94 | I: | 4.34 in |
Technical Specifications
| Input RPM: | 1,750 | Output RPM: | 117 |
| Product Line: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 2.92 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Ratio: | 15:1 | Center Distance (in): | 2.625 |
| Housing Material: | Cast Iron | Bore Code: | 18 |
| Output Diameter (in): | 1.125 in | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 15:1 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Model Code: | 26YFC | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Series Code: | OE |
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.75 in |
| Series: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

