How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AF: | 0.19 |
| AK: | 4.5 | Center Distance (in): | 2.625 in |
| AJ: | 5.88 | AE2: | 0.56 |
| BD: | 5.88 | P: | 1.88 in |
| L: | 6.07 in | D: | 2.94 |
| H: | 0.53 in | AA: | 9.38 |
| T: | 1.125 | BE: | 0.38 in |
| LM: | 8.32 | AG: | 4.65 |
| V: | 1.94 in | I: | 4.34 in |
| G: | 1.94 | U: | 0.75 in |
| AB: | 4.32 | LL: | 2.12 in |
Technical Specifications
| Output RPM: | 117 | Model Code: | 26YFC |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.75 in |
| Input Style: | Flexible Coupling Input | Bore Code: | 18 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.92 | Series Code: | OE |
| Ratio Range: | 15:1 | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Product Line: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Diameter (in): | 1.125 in | Center Distance (in): | 2.625 |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 15:1 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Series: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-2 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

