How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | D: | 2.94 |
| Center Distance (in): | 2.625 in | U: | 0.75 in |
| BE: | 0.38 in | AJ: | 5.88 |
| H: | 0.53 in | BD: | 5.88 |
| AB: | 4.32 | P: | 1.88 in |
| AK: | 4.5 | I: | 4.34 in |
| G: | 1.94 | LL: | 2.12 in |
| V: | 1.94 in | T: | 1.125 |
| BF: | 0.41 | AF: | 0.19 |
| LM: | 8.32 | L: | 6.07 in |
| AG: | 4.65 | AA: | 9.38 |
Technical Specifications
| Series Code: | OE | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.75 in |
| Output RPM: | 87.5 | Product Line: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.625 |
| Ratio Range: | 20:1 | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/4 X 2.50 | Series: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Model Code: | 26YFC |
| Ratio: | 20:1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Bore Code: | 18 | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Output Diameter (in): | 1.125 in |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 2.37 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

