How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | V: | 1.94 in |
| BD: | 5.88 | I: | 4.34 in |
| D: | 2.94 | P: | 1.88 in |
| H: | 0.53 in | AA: | 9.38 |
| BF: | 0.41 | U: | 0.75 in |
| AJ: | 5.88 | L: | 6.07 in |
| AE2: | 0.56 | LL: | 2.12 in |
| LM: | 8.32 | Center Distance (in): | 2.625 in |
| AG: | 4.65 | T: | 1.125 |
| AB: | 4.32 | AK: | 4.5 |
| AF: | 0.19 | G: | 1.94 |
Technical Specifications
| Assembly: | YFC-2 | Reducer: | Worm - Right Angle |
| Output RPM: | 87.5 | Service Factor: | 1 |
| Series: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Input RPM: | 1,750 | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.125 in |
| Center Distance (in): | 2.625 | Input Diameter (in): | 0.75 in |
| Ratio Range: | 20:1 | Input HP @ 1750 RPM: | 2.37 |
| Bore Code: | 18 | Product Type: | Right Angle |
| Model Code: | 26YFC | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Ratio: | 20:1 |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

