How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | BE: | 0.38 in |
| H: | 0.53 in | BF: | 0.41 |
| AB: | 4.32 | AF: | 0.19 |
| I: | 4.34 in | AJ: | 5.88 |
| U: | 0.75 in | L: | 6.07 in |
| G: | 1.94 | P: | 1.88 in |
| T: | 1.125 | V: | 1.94 in |
| AG: | 4.65 | LL: | 2.12 in |
| AE2: | 0.56 | Center Distance (in): | 2.625 in |
| AK: | 4.5 | D: | 2.94 |
| LM: | 8.32 | AA: | 9.38 |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Input Diameter (in): | 0.75 in | Model Code: | 26YFC |
| Series Code: | OE | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Ratio: | 20:1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 2.37 | Assembly: | YFC-2 |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 20:1 |
| Series: | OE Series- Worm Gear Reducer | Motor Frame Size: | 140TC |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | Bore Code: | 18 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.125 in |
| Center Distance (in): | 2.625 | Output Shaft Direction: | 2 |
| Output RPM: | 87.5 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

