How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | U: | 0.75 in |
| T: | 1.125 | V: | 1.94 in |
| AA: | 9.38 | AK: | 4.5 |
| AG: | 4.65 | BD: | 5.88 |
| G: | 1.94 | AE2: | 0.56 |
| AB: | 4.32 | H: | 0.53 in |
| Center Distance (in): | 2.625 in | LM: | 8.32 |
| LL: | 2.12 in | L: | 6.07 in |
| AJ: | 5.88 | BE: | 0.38 in |
| P: | 1.88 in | AF: | 0.19 |
| BF: | 0.41 | D: | 2.94 |
Technical Specifications
| Service Factor: | 1 | Gear Type: | Worm |
| Series: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Model Code: | 26YFC | Bore Code: | 18 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Ratio Range: | 25:1 | Assembly: | YFC-2 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 2 |
| Output RPM: | 70 | Center Distance (in): | 2.625 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 1.95 | Reducer: | Worm - Right Angle |
| Ratio: | 25:1 | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 140TC | Product Line: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.125 in |
| Input Diameter (in): | 0.75 in | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

