How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | AG: | 4.65 |
| AJ: | 5.88 | BF: | 0.41 |
| P: | 1.88 in | L: | 6.07 in |
| H: | 0.53 in | AE2: | 0.56 |
| V: | 1.94 in | I: | 4.34 in |
| T: | 1.125 | AK: | 4.5 |
| G: | 1.94 | Center Distance (in): | 2.625 in |
| BD: | 5.88 | AB: | 4.32 |
| LL: | 2.12 in | LM: | 8.32 |
| AA: | 9.38 | BE: | 0.38 in |
| D: | 2.94 | AF: | 0.19 |
Technical Specifications
| Center Distance (in): | 2.625 | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Series: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Ratio Range: | 30:1 |
| Product Line: | OE Series- Worm Gear Reducer | Ratio: | 30:1 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.75 in |
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | 2 |
| Model Code: | 26YFC | Output RPM: | 58.3 |
| No. of Gear Reductions: | Single | Assembly: | YFC-2 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.125 in |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 1.65 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Bore Code: | 18 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

