How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | L: | 6.07 in |
| AE2: | 0.56 | AJ: | 5.88 |
| LM: | 8.32 | BF: | 0.41 |
| P: | 1.88 in | AK: | 4.5 |
| U: | 0.75 in | Center Distance (in): | 2.625 in |
| AA: | 9.38 | AB: | 4.32 |
| V: | 1.94 in | AG: | 4.65 |
| I: | 4.34 in | BD: | 5.88 |
| LL: | 2.12 in | T: | 1.125 |
| G: | 1.94 | BE: | 0.38 in |
| D: | 2.94 | H: | 0.53 in |
Technical Specifications
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.125 in | Bore Code: | 18 |
| Product Line: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Series: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Ratio Range: | 40:1 |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 1.34 |
| Model Code: | 26YFC | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Ratio: | 40:1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 2.625 | Output RPM: | 43.8 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

