How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | AA: | 9.38 |
| AK: | 4.5 | H: | 0.53 in |
| Center Distance (in): | 2.625 in | AB: | 4.32 |
| LL: | 2.12 in | AE2: | 0.56 |
| BD: | 5.88 | G: | 1.94 |
| AF: | 0.19 | T: | 1.125 |
| AG: | 4.65 | U: | 0.75 in |
| AJ: | 5.88 | L: | 6.07 in |
| BF: | 0.41 | LM: | 8.32 |
| V: | 1.94 in | I: | 4.34 in |
| D: | 2.94 | BE: | 0.38 in |
Technical Specifications
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output RPM: | 43.8 |
| Input Diameter (in): | 0.75 in | Center Distance (in): | 2.625 |
| Output Shaft Direction: | 2 | Series: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1.125 in | Bore Code: | 18 |
| Housing Material: | Cast Iron | Ratio: | 40:1 |
| Assembly: | YFC-2 | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 1.34 | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 26YFC | Input RPM: | 1,750 |
| Ratio Range: | 40:1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

