How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | AG: | 4.65 |
| H: | 0.53 in | P: | 1.88 in |
| AK: | 4.5 | I: | 4.34 in |
| BF: | 0.41 | LM: | 8.32 |
| D: | 2.94 | AB: | 4.32 |
| BE: | 0.38 in | AF: | 0.19 |
| AE2: | 0.56 | V: | 1.94 in |
| AJ: | 5.88 | BD: | 5.88 |
| Center Distance (in): | 2.625 in | LL: | 2.12 in |
| U: | 0.75 in | L: | 6.07 in |
| T: | 1.125 | AA: | 9.38 |
Technical Specifications
| Output Diameter (in): | 1.125 in | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Center Distance (in): | 2.625 |
| Input HP @ 1750 RPM: | 4.8 | Input Diameter (in): | 0.75 in |
| Ratio: | 5:1 | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Model Code: | 26YFC |
| Bore Code: | 18 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output RPM: | 339 |
| Series: | OE Series- Worm Gear Reducer | Assembly: | YFC-2 |
| Shaft Seal Material: | Viton | Ratio Range: | 5:1 |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

