How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AG: | 4.65 |
| V: | 1.94 in | D: | 2.94 |
| AK: | 4.5 | H: | 0.53 in |
| U: | 0.75 in | AA: | 9.38 |
| BE: | 0.38 in | BF: | 0.41 |
| Center Distance (in): | 2.625 in | P: | 1.88 in |
| AB: | 4.32 | T: | 1.125 |
| I: | 4.34 in | L: | 6.07 in |
| AJ: | 5.88 | LL: | 2.12 in |
| AF: | 0.19 | LM: | 8.32 |
| AE2: | 0.56 | G: | 1.94 |
Technical Specifications
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Series Code: | OE | Assembly: | YFC-2 |
| Output Key: | 1/4 X 2.50 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Bore Code: | 18 |
| Input HP @ 1750 RPM: | 4.8 | Input Diameter (in): | 0.75 in |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 5:1 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Model Code: | 26YFC | Output RPM: | 339 |
| Gear Type: | Worm | Center Distance (in): | 2.625 |
| Series: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Output Diameter (in): | 1.125 in | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Product Line: | OE Series- Worm Gear Reducer | Ratio: | 5:1 |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

