How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AA: | 9.38 |
| H: | 0.53 in | BD: | 5.88 |
| BE: | 0.38 in | AB: | 4.32 |
| AJ: | 5.88 | L: | 6.07 in |
| P: | 1.88 in | D: | 2.94 |
| G: | 1.94 | T: | 1.125 |
| V: | 1.94 in | BF: | 0.41 |
| AE2: | 0.56 | I: | 4.34 in |
| LL: | 2.12 in | Center Distance (in): | 2.625 in |
| U: | 0.75 in | AG: | 4.65 |
| AK: | 4.5 | LM: | 8.32 |
Technical Specifications
| Product Type: | Right Angle | Ratio Range: | 50:1 |
| Model Code: | 26YFC | Center Distance (in): | 2.625 |
| Ratio: | 50:1 | Service Factor: | 1 |
| Output Diameter (in): | 1.125 in | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.08 | Gear Type: | Worm |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 35 | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Assembly: | YFC-2 | Series Code: | OE |
| Bore Code: | 18 | Input Diameter (in): | 0.75 in |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Series: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

