How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AG: | 4.65 |
| L: | 6.07 in | AJ: | 5.88 |
| LL: | 2.12 in | BF: | 0.41 |
| AK: | 4.5 | AE2: | 0.56 |
| AB: | 4.32 | BE: | 0.38 in |
| D: | 2.94 | H: | 0.53 in |
| U: | 0.75 in | P: | 1.88 in |
| T: | 1.125 | I: | 4.34 in |
| G: | 1.94 | AA: | 9.38 |
| LM: | 8.32 | AF: | 0.19 |
| Center Distance (in): | 2.625 in | BD: | 5.88 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Ratio Range: | 60:1 |
| Center Distance (in): | 2.625 | Output Diameter (in): | 1.125 in |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.883 | Series Code: | OE |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.50 | Input Diameter (in): | 0.75 in |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Model Code: | 26YFC | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Series: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Ratio: | 60:1 | Assembly: | YFC-2 |
| Output Shaft Direction: | 2 | Output RPM: | 29.2 |
| Bore Code: | 18 | Gear Type: | Worm |
| Product Line: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

