How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | LL: | 2.12 in |
| AE2: | 0.56 | G: | 1.94 |
| BE: | 0.38 in | AA: | 9.38 |
| U: | 0.75 in | AG: | 4.65 |
| AB: | 4.32 | V: | 1.94 in |
| BD: | 5.88 | H: | 0.53 in |
| AJ: | 5.88 | L: | 6.07 in |
| P: | 1.88 in | AF: | 0.19 |
| I: | 4.34 in | LM: | 8.32 |
| Center Distance (in): | 2.625 in | AK: | 4.5 |
| T: | 1.125 | D: | 2.94 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Center Distance (in): | 2.625 | Model Code: | 26YFC |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Output Diameter (in): | 1.125 in |
| Output Shaft: | Hollow Bore | Bore Code: | 18 |
| Output Key: | 1/4 X 2.50 | Ratio: | 7.5:1 |
| Ratio Range: | 7.5:1 | Input Diameter (in): | 0.75 in |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output RPM: | 233 | Assembly: | YFC-2 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 4.27 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Series: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

