How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.32 in | P: | 1.88 in |
| AB: | 4.32 | T: | 1.125 |
| BD: | 9 | D: | 2.94 |
| AJ: | 7.25 | BE1: | 0.5 in |
| I: | 4.34 in | Center Distance (in): | 2.625 in |
| AA: | 9.38 | BF: | 0.53 |
| AE2: | 0.56 | L: | 6.07 in |
| AK: | 8.5 | U: | 0.75 in |
| AF: | 0.19 | H: | 0.53 in |
| G: | 1.94 | V: | 1.94 in |
| AG: | 4.65 | LL: | 2.12 in |
Technical Specifications
| Output Diameter (in): | 1.125 in | Center Distance (in): | 2.625 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Ratio: | 10:1 | Input Diameter (in): | 0.75 in |
| Ratio Range: | 10:1 | Service Factor: | 1 |
| Gear Type: | Worm | Bore Code: | 18 |
| Input RPM: | 1,750 | Output RPM: | 175 |
| Product Type: | Right Angle | Series Code: | OE |
| Series: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| Assembly: | YFC-2 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 3.9 |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | 26YFC |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

