How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | L: | 6.07 in |
| BE1: | 0.5 in | AA: | 9.38 |
| L1: | 9.32 in | G: | 1.94 |
| BF: | 0.53 | AF: | 0.19 |
| H: | 0.53 in | LL: | 2.12 in |
| V: | 1.94 in | AB: | 4.32 |
| D: | 2.94 | AG: | 4.65 |
| P: | 1.88 in | AE2: | 0.56 |
| T: | 1.125 | AJ: | 7.25 |
| I: | 4.34 in | Center Distance (in): | 2.625 in |
| AK: | 8.5 | BD: | 9 |
Technical Specifications
| Service Factor: | 1 | Product Type: | Right Angle |
| Output RPM: | 175 | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| Ratio Range: | 10:1 | Series: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Product Line: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.75 in | Center Distance (in): | 2.625 |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Input HP @ 1750 RPM: | 3.9 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.125 in | Ratio: | 10:1 |
| Output Shaft Direction: | 2 | Bore Code: | 18 |
| Model Code: | 26YFC | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

