Grove Gear 26YFC-2-1.125-180TC-100-L2
Part #:26YFC-2-1.125-180TC-100-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | P: | 1.88 in |
| V: | 1.94 in | L1: | 9.32 in |
| D: | 2.94 | L: | 6.07 in |
| G: | 1.94 | BF: | 0.53 |
| T: | 1.125 | AF: | 0.19 |
| BE1: | 0.5 in | LL: | 2.12 in |
| I: | 4.34 in | AK: | 8.5 |
| AB: | 4.32 | AA: | 9.38 |
| Center Distance (in): | 2.625 in | H: | 0.53 in |
| AE2: | 0.56 | BD: | 9 |
| U: | 0.75 in | AG: | 4.65 |
Technical Specifications
| No. of Gear Reductions: | Single | Assembly: | YFC-2 |
| Input Diameter (in): | 0.75 in | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Bore Code: | 18 |
| Model Code: | 26YFC | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.125 in | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.386 |
| Series: | OE Series- Worm Gear Reducer | Product Line: | OE Series- Worm Gear Reducer |
| Ratio Range: | 100:1 to 250:1 | Output RPM: | 17.5 |
| Ratio: | 100:1 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Center Distance (in): | 2.625 |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

