Grove Gear 26YFC-2-1.125-180TC-100-L3
Part #:26YFC-2-1.125-180TC-100-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | BD: | 9 |
| L: | 6.07 in | AA: | 9.38 |
| U: | 0.75 in | Center Distance (in): | 2.625 in |
| D: | 2.94 | LL: | 2.12 in |
| BF: | 0.53 | T: | 1.125 |
| BE1: | 0.5 in | AB: | 4.32 |
| L1: | 9.32 in | V: | 1.94 in |
| AF: | 0.19 | AG: | 4.65 |
| AK: | 8.5 | H: | 0.53 in |
| I: | 4.34 in | AJ: | 7.25 |
| P: | 1.88 in | AE2: | 0.56 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 100:1 to 250:1 |
| Bore Code: | 18 | Motor Frame Size: | 180TC |
| Product Line: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.625 |
| Output Shaft: | Hollow Bore | Model Code: | 26YFC |
| Output Shaft Assembly Code: | 2 | Assembly: | YFC-2 |
| Output Diameter (in): | 1.125 in | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 0.386 | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input Diameter (in): | 0.75 in | Output Shaft Direction: | 2 |
| Series Code: | OE | Output RPM: | 17.5 |
| Series: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Gear Type: | Worm | Ratio: | 100:1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 851 in/lbs |

