Grove Gear 26YFC-2-1.125-180TC-100-L9
Part #:26YFC-2-1.125-180TC-100-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | AG: | 4.65 |
| I: | 4.34 in | D: | 2.94 |
| AJ: | 7.25 | L1: | 9.32 in |
| AE2: | 0.56 | AA: | 9.38 |
| AB: | 4.32 | AF: | 0.19 |
| BF: | 0.53 | Center Distance (in): | 2.625 in |
| H: | 0.53 in | P: | 1.88 in |
| AK: | 8.5 | T: | 1.125 |
| BE1: | 0.5 in | L: | 6.07 in |
| BD: | 9 | LL: | 2.12 in |
| U: | 0.75 in | V: | 1.94 in |
Technical Specifications
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Bore Code: | 18 | Series Code: | OE |
| Series: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 100:1 to 250:1 | Assembly: | YFC-2 |
| Input Diameter (in): | 0.75 in | Housing Material: | Cast Iron |
| Product Line: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.125 in |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 2.625 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output RPM: | 17.5 |
| Output Shaft Direction: | 2 | Model Code: | 26YFC |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 180TC |
| Ratio: | 100:1 | Input HP @ 1750 RPM: | 0.386 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 851 in/lbs |

