How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | G: | 1.94 |
| AJ: | 7.25 | BF: | 0.53 |
| V: | 1.94 in | T: | 1.125 |
| BE1: | 0.5 in | AE2: | 0.56 |
| AG: | 4.65 | L1: | 9.32 in |
| AK: | 8.5 | I: | 4.34 in |
| H: | 0.53 in | AA: | 9.38 |
| U: | 0.75 in | Center Distance (in): | 2.625 in |
| P: | 1.88 in | L: | 6.07 in |
| AF: | 0.19 | BD: | 9 |
| LL: | 2.12 in | AB: | 4.32 |
Technical Specifications
| Ratio: | 25:1 | Input Style: | Flexible Coupling Input |
| Output RPM: | 70 | Bore Code: | 18 |
| Ratio Range: | 25:1 | Output Diameter (in): | 1.125 in |
| Center Distance (in): | 2.625 | Model Code: | 26YFC |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 1.95 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

