How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | AG: | 4.65 |
| G: | 1.94 | D: | 2.94 |
| Center Distance (in): | 2.625 in | I: | 4.34 in |
| AF: | 0.19 | H: | 0.53 in |
| BD: | 9 | AK: | 8.5 |
| AJ: | 7.25 | BE1: | 0.5 in |
| U: | 0.75 in | L: | 6.07 in |
| V: | 1.94 in | BF: | 0.53 |
| AA: | 9.38 | T: | 1.125 |
| P: | 1.88 in | L1: | 9.32 in |
| AB: | 4.32 | AE2: | 0.56 |
Technical Specifications
| Housing Material: | Cast Iron | Center Distance (in): | 2.625 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.125 in | Ratio: | 30:1 |
| Bore Code: | 18 | Input HP @ 1750 RPM: | 1.65 |
| Model Code: | 26YFC | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Ratio Range: | 30:1 |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series- Worm Gear Reducer |
| Output RPM: | 58.3 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Series Code: | OE | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 180TC | Input Diameter (in): | 0.75 in |
| Assembly: | YFC-2 | Series: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

