How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AA: | 9.38 |
| AG: | 4.65 | AB: | 4.32 |
| AE2: | 0.56 | AK: | 8.5 |
| BD: | 9 | H: | 0.53 in |
| L: | 6.07 in | U: | 0.75 in |
| AJ: | 7.25 | L1: | 9.32 in |
| BF: | 0.53 | D: | 2.94 |
| T: | 1.125 | Center Distance (in): | 2.625 in |
| LL: | 2.12 in | BE1: | 0.5 in |
| AF: | 0.19 | G: | 1.94 |
| I: | 4.34 in | P: | 1.88 in |
Technical Specifications
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.625 |
| Ratio Range: | 30:1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 18 | Output Shaft Assembly Code: | 2 |
| Model Code: | 26YFC | Series Code: | OE |
| Product Line: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.125 in |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input Diameter (in): | 0.75 in | Output Key: | 1/4 X 2.50 |
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 1.65 |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Series: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Ratio: | 30:1 |
| Gear Type: | Worm | Output RPM: | 58.3 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

