How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | I: | 4.34 in |
| BD: | 9 | V: | 1.94 in |
| T: | 1.125 | L: | 6.07 in |
| AG: | 4.65 | AK: | 8.5 |
| BE1: | 0.5 in | AB: | 4.32 |
| AJ: | 7.25 | D: | 2.94 |
| Center Distance (in): | 2.625 in | AE2: | 0.56 |
| AF: | 0.19 | U: | 0.75 in |
| G: | 1.94 | L1: | 9.32 in |
| H: | 0.53 in | BF: | 0.53 |
| P: | 1.88 in | LL: | 2.12 in |
Technical Specifications
| Output RPM: | 43.8 | Housing Material: | Cast Iron |
| Ratio Range: | 40:1 | Input HP @ 1750 RPM: | 1.34 |
| Bore Code: | 18 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.75 in |
| Output Diameter (in): | 1.125 in | Center Distance (in): | 2.625 |
| Ratio: | 40:1 | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Gear Type: | Worm | Series: | OE Series- Worm Gear Reducer |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Model Code: | 26YFC |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

