How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | AJ: | 7.25 |
| H: | 0.53 in | BD: | 9 |
| AE2: | 0.56 | L: | 6.07 in |
| G: | 1.94 | Center Distance (in): | 2.625 in |
| V: | 1.94 in | BE1: | 0.5 in |
| U: | 0.75 in | I: | 4.34 in |
| AA: | 9.38 | AG: | 4.65 |
| AB: | 4.32 | AK: | 8.5 |
| L1: | 9.32 in | AF: | 0.19 |
| P: | 1.88 in | T: | 1.125 |
| LL: | 2.12 in | BF: | 0.53 |
Technical Specifications
| Model Code: | 26YFC | Output RPM: | 43.8 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| No. of Gear Reductions: | Single | Bore Code: | 18 |
| Output Diameter (in): | 1.125 in | Assembly: | YFC-2 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.50 | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Center Distance (in): | 2.625 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Ratio: | 40:1 | Output Shaft: | Hollow Bore |
| Ratio Range: | 40:1 | Input HP @ 1750 RPM: | 1.34 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Product Line: | OE Series- Worm Gear Reducer |
| Series: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

