How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | BE1: | 0.5 in |
| L1: | 9.32 in | AK: | 8.5 |
| U: | 0.75 in | D: | 2.94 |
| BD: | 9 | BF: | 0.53 |
| LL: | 2.12 in | AG: | 4.65 |
| P: | 1.88 in | AJ: | 7.25 |
| G: | 1.94 | AF: | 0.19 |
| Center Distance (in): | 2.625 in | I: | 4.34 in |
| T: | 1.125 | AB: | 4.32 |
| V: | 1.94 in | AA: | 9.38 |
| H: | 0.53 in | AE2: | 0.56 |
Technical Specifications
| Motor Frame Size: | 180TC | Series: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1.125 in | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 5:1 |
| Input HP @ 1750 RPM: | 4.8 | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Output RPM: | 339 |
| Center Distance (in): | 2.625 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.75 in | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Ratio: | 5:1 | Output Shaft Direction: | 2 |
| Model Code: | 26YFC | Series Code: | OE |
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Bore Code: | 18 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 847 lb | Output Torque Rating (in-lb): | 836 in/lbs |

