How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | AE2: | 0.56 |
| BD: | 9 | I: | 4.34 in |
| AJ: | 7.25 | LL: | 2.12 in |
| BF: | 0.53 | V: | 1.94 in |
| AA: | 9.38 | BE1: | 0.5 in |
| AB: | 4.32 | U: | 0.75 in |
| AF: | 0.19 | Center Distance (in): | 2.625 in |
| G: | 1.94 | P: | 1.88 in |
| D: | 2.94 | T: | 1.125 |
| H: | 0.53 in | L: | 6.07 in |
| L1: | 9.32 in | AK: | 8.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Diameter (in): | 1.125 in | Ratio Range: | 5:1 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 4.8 |
| Service Factor: | 1 | Input Diameter (in): | 0.75 in |
| Ratio: | 5:1 | Series Code: | OE |
| Product Line: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Output RPM: | 339 | Series: | OE Series- Worm Gear Reducer |
| Bore Code: | 18 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.625 | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | 26YFC |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

