How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.32 in | Center Distance (in): | 2.625 in |
| AB: | 4.32 | G: | 1.94 |
| LL: | 2.12 in | BF: | 0.53 |
| T: | 1.125 | D: | 2.94 |
| AE2: | 0.56 | I: | 4.34 in |
| V: | 1.94 in | H: | 0.53 in |
| U: | 0.75 in | AJ: | 7.25 |
| BE1: | 0.5 in | AG: | 4.65 |
| P: | 1.88 in | L: | 6.07 in |
| AF: | 0.19 | AA: | 9.38 |
| AK: | 8.5 | BD: | 9 |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Output RPM: | 35 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Ratio: | 50:1 | Product Type: | Right Angle |
| Series: | OE Series- Worm Gear Reducer | Model Code: | 26YFC |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.08 |
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Series Code: | OE |
| Center Distance (in): | 2.625 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 50:1 | Output Diameter (in): | 1.125 in |
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Assembly: | YFC-2 |
| Bore Code: | 18 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

