How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | AF: | 0.19 |
| BD: | 9 | H: | 0.53 in |
| AA: | 9.38 | I: | 4.34 in |
| AE2: | 0.56 | T: | 1.125 |
| BE1: | 0.5 in | Center Distance (in): | 2.625 in |
| U: | 0.75 in | AK: | 8.5 |
| AG: | 4.65 | G: | 1.94 |
| AB: | 4.32 | AJ: | 7.25 |
| D: | 2.94 | P: | 1.88 in |
| LL: | 2.12 in | L1: | 9.32 in |
| V: | 1.94 in | BF: | 0.53 |
Technical Specifications
| Input Diameter (in): | 0.75 in | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 2.625 | Bore Code: | 18 |
| Ratio: | 50:1 | Series Code: | OE |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Assembly: | YFC-2 |
| Output Diameter (in): | 1.125 in | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Product Line: | OE Series- Worm Gear Reducer |
| Series: | OE Series- Worm Gear Reducer | Ratio Range: | 50:1 |
| Model Code: | 26YFC | Input HP @ 1750 RPM: | 1.08 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 35 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

