How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | AE2: | 0.56 |
| I: | 4.34 in | AA: | 9.38 |
| BE1: | 0.5 in | U: | 0.75 in |
| AK: | 8.5 | G: | 1.94 |
| P: | 1.88 in | AF: | 0.19 |
| AG: | 4.65 | D: | 2.94 |
| AJ: | 7.25 | L: | 6.07 in |
| BD: | 9 | LL: | 2.12 in |
| H: | 0.53 in | T: | 1.125 |
| Center Distance (in): | 2.625 in | L1: | 9.32 in |
| V: | 1.94 in | BF: | 0.53 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Product Line: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Center Distance (in): | 2.625 |
| Ratio Range: | 60:1 | Output Diameter (in): | 1.125 in |
| Output RPM: | 29.2 | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Bore Code: | 18 | Output Shaft Assembly Code: | 2 |
| Ratio: | 60:1 | Series: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Model Code: | 26YFC | Input HP @ 1750 RPM: | 0.883 |
| Input Diameter (in): | 0.75 in | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Assembly: | YFC-2 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

