How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | BD: | 9 |
| P: | 1.88 in | AK: | 8.5 |
| AJ: | 7.25 | AG: | 4.65 |
| U: | 0.75 in | AA: | 9.38 |
| D: | 2.94 | Center Distance (in): | 2.625 in |
| I: | 4.34 in | V: | 1.94 in |
| BF: | 0.53 | AF: | 0.19 |
| G: | 1.94 | L: | 6.07 in |
| BE1: | 0.5 in | L1: | 9.32 in |
| LL: | 2.12 in | AB: | 4.32 |
| T: | 1.125 | H: | 0.53 in |
Technical Specifications
| Bore Code: | 18 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 60:1 | Housing Material: | Cast Iron |
| Model Code: | 26YFC | Motor Frame Size: | 180TC |
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.625 | Series Code: | OE |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Series: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Assembly: | YFC-2 | Output Diameter (in): | 1.125 in |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output RPM: | 29.2 |
| Input Diameter (in): | 0.75 in | Ratio Range: | 60:1 |
| Input HP @ 1750 RPM: | 0.883 | Product Line: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

